Gleaner R75

Gleaner R75

Price
84,500 USD
Year
2008
Working hours
1864 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGleaner R75
Categorycombines
Serial NumberHT72196
Unit NumberB15010
Catalog NumberCU2568699
Manufacturing Year2008
Hours1864 h
CountryUnited States
LocationMaryville, MO
Pricing
Price Excluding Tax$84,500
Tax-
Price Including Tax-
Features
Additional InformationGleaner r75
2008 model
Agco - sisu 8.4l engine tier 3
Agco smartrac ltm/single point
Variable speed feeder house
Xx21 wire concave
Loss sensor
Chopper
Integral spreader
Rock trap
Feeder house reverser
2wd
Mauer 375bu grain tank ext
Cloth seat
21' unload auger/turrent system
480/80r42 firestone duals ... 1.75"
16.9x26 firestone rears ... 1.75"
Fieldstar 2 monitor
Waas
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone