CLAAS LX750

CLAAS LX750

Price
175,000 USD
Year
2012
Working hours
542 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas LX750
Categorycombines
Serial NumberC4800458
Unit Number16X00534
Catalog NumberCU2425514
Manufacturing Year2012
Hours542 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$175,000
Tax-
Price Including Tax-
Features
Additional InformationAUTOCONT:HP-FEEDERHOUSE
VARIABLE SPEED(MAIZE)
FEEDERH.W/HEAD.PITCH
DUST FAN/HP FEEDERHOUSE
AUTOPILOT FITTED
MAIZE-SYSTEM
MODIF.KIT MAIZE/GRAIN
2STEP 166-483/395-1150PM
VARIAB.DRIVE 360-1050RPM
HYDR.ROTOR COVER PLATE OP
3-D SIEVE SYSTEM
CHAFF SPREADER
GRAINMETER
TM 6 SIEVES
GRIAN TANK 11500LHD
UNL.AUGER 3XL AXIAL HD
RADIALVERT.MECHANISCH
GT DISCHARGE XL
DRIVE CHAFF/STRAW SPREAD
UMBAUS.MAISF.RVB-HACKSL
DUALS 620/70R42 10L
TA HYDRO W XL. 10L
28LR26 165 A8 10LX225 R1
LA W L VAR 10L
C13 R120 330/360KW T4I
TRAVEL SPEED 25 KM/H
FUEL TANK 1150L
FUEL CONSUMPTION MONITOR
RAD,MP3.CD,BLUET-HANDFREE
CAB AUTOMATIC AIR CONDIT
CEBIS MIT FLASHCARD
ICE CHEST
COMF.DRIV SEAT PNEUMATIC
WORK.LIGHT XENON SIDEFIND
TERMINAL READY
GT QUANTI+MOISTUREXL
CLAAS CAN BUS INTERFACE
MFG MECHANISCH
AGLEADER MONITOR READY
PARADYME READY
LEGAL EQUIP RIGHT DRIVING
2 YELLOW BEACONS FITTED
REAR VIEW MIRROR ELECTRA
CENTR LUBR SYST FITT
FIRE EXTINGUISHER BRACKET
UNIVERSLA/OVERS.TOOLBOX
TECHNICAL DOCUMENTS EN
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • tires
general appearance
  • Good
  • Good
  • FairFaded
  • Good
  • FairA couple of scratches
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
cooling system
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
steering
  • Good
hydraulics
  • Good
  • Good
tires
  • 70
  • R 28LR26 F 620/70R42
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Tire ManufacturerNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone