CLAAS LX580R

CLAAS LX580R

Price
90,000 USD
Year
2009
Working hours
1795 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas LX580R
Categorycombines
Serial Number57800826
Unit NumberB14571
Catalog NumberCU1570150
Manufacturing Year2009
Hours1795 h
CountryUnited States
LocationGreat Falls, MT
Pricing
Price Excluding Tax$90,000
Tax-
Price Including Tax-
Features
Additional Information580 LEXION COMBINE
ENGINE# LGK13068
AUTOCONT:HP-FEEDERHOUSE
VARIABLE SPEED (MAIZE)
CUT.CYLIND.2-WAY SYSTEM
FEEDERH. WITH HEAD,PITCH
DUST FAN/HP FEEDERHOUSE
WITHOUT AUTOPILOT
WITHOUT HEADER BRAKE
MAIZE-SYSTEM
MODIF. KIT MAIZE/GRAIN
2STEP 166-483/395-1150RPM
VARIABLE DRIVE 360-1050RPM
ROTOR COVER PLATE ELECTR.
3-D SIEVE SYSTEM
CHAFF SPREADER COL
GRAIN TANK 11500L HD
ELEC. TAILINGS AG LEADER
UNL. AUGER 3XL AXIAL HD
CLEAN GRAIN ELEVATOR XL
STRAW CHOPPER GRAIN COL
GT-DISCHARGE XL
HYDRO. DRIVE 24T STANDARD
DRIVE CHAFF SPREAD. COL
REAR AXLE 10T 10H
900/60R32 176A8 10H
C13 EWG313KW/ECE290KW
28LR26 165 A8 10LX225 R1
CAB AUTOMATIC AIR CONDIT.
FUEL CONSUMPTION MONITOR
WORK.LIGHT XENON HIGH END
RADIO FITTED
AG LEADER MONITOR+EQUIPM.
AG LEADER XL
ICE CHEST
CEBIS WITH PCMCIA-LW
LEGAL EQUIPMENT USA
2 YELLOW BEACONS FITTED
COMF.DRIV.SEAT PNEUMATIC/
REAR VIEW MIRROR, ELECTR. A
FIRE EXTINQUISHER BRACKET
SKD CONTAINER
UNIVERSAL/OVERS. TOOL BOX
TECHNICAL DOCUMENTS EN
CHECK GROUP C/B> 9,00M
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • truck body & cylinders
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
transmission
  • Good
steering
  • Good
hydraulics
  • Good
  • Good
truck body & cylinders
  • Good
tires
  • R= Goodyear 28-LR-26 at 35/32
  • F= Goodyear 900/60R32 at 68/32
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone