CLAAS LX580R

CLAAS LX580R

Price
67,500 USD
Year
2006
Working hours
2144 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas LX580R
Categorycombines
Serial Number57600052
Unit Number16X00501
Catalog NumberCU2402821
Manufacturing Year2006
Hours2144 h
CountryUnited States
LocationGreat Falls, MT
Pricing
Price Excluding Tax$67,500
Tax-
Price Including Tax-
Features
Accessories
CONTOURCONTOUR
Additional InformationAUTOPILOT FITTED
CUTTERBAR DR.FIXED SPEED
CUTTERB.CYLIND.MECHANICAL
3.C/B.CYLINDER MECH.LOCK
FEEDERHOUSE STANDARD
WITHOUT DUST FAN/FEEDER
WITHOUT HEADER BRAKE
APS-MAIN CONCAVE WIRE 7/18
2STEP 166-483/395-1150RPM
VARIAB.DRIVE 360-1050RPM
BLIND CONCAVE G.FIT/SEP.P
3-D SIEVE SYSTEM
CHAFF SPREADER COL
SIEVE ADJUSTM.ELECTR.
GRAINMETER
UNL.AUGER XXL AXIAL RICE
GRAIN TANK 11500L TOP.UNL
DRIVE CHAFF SPREAD.COL
STRAW CHOPPER GRAIN COL
900/60R32 176A8 10H
HYDRO.DRIVE 24T STANDARD
500/85R24 10LX225 IMP
REAR AXLE 10T 10H AUTOP.
FUEL-PRE-FILTER
C12 EWG292KW/ECE273KW
AIR CLEANER SPECIAL
RADIATOR SUCTION FAN
PREP.RADIO/ANTENNA/SPEAK.
CAB/AIR CONDIT.+HEATING
WORKING LIGHTS CAB.
RADIO/CD-PLAYER FITTED
COMF.DRIV.SEAT PNUEMATIC
REAR VIEW MIRROR,ELECTR.A
ICE CHEST
GT-LOAD.QUANTI.+MOISTURE
UNIVERSAL/OVERS.TOOL BOX
TECHNICAL DOCUMENTS EN
LEGAL EQUIPMENT USA
2 YELLOW BEACONS FITTED
CRANE TACKLES TO UNLOAD C
MACHINE READY TO START
FIRE EXTINGUISHER BRACKET
DISPATCH VERSION USA/CANA
PROTECTION FOR OVERSEAS S
CHECK GROUP C/B 9,00M
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
cooling system
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
steering
  • Good
hydraulics
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone