CLAAS 750TTHS

CLAAS 750TTHS

Price
177,291 USD
Year
2012
Working hours
2485 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas 750TTHS
Categorycombines
Serial NumberC4800466
Unit NumberB15855
Catalog NumberCU4423034
Manufacturing Year2012
Hours2485 h
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$177,291
Tax-
Price Including Tax-
Features
Additional Information2012 model
cat c13 engine - 425 hp
auto contour
hd variable speed fedder house
round bar concave
loss sensor
hp lateral tilt
electric sieve adjustment
3d leveling sieve
mav chopper
spreader
rock trap
feeder house reverser
4wd / rwa
claas auto pilot
standard grain tank - 330bu.
deluxe radio
xenon lighting
28.2' unload auger
36" camoplast tracks
28lxr26 gdy tires
ag leader ready
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone