CLAAS 740

CLAAS 740

Price
175,921 USD
Year
2014
Working hours
1555 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas 740
Categorycombines
Serial NumberC6800261
Unit NumberB17389
Catalog NumberCU4546398
Manufacturing Year2014
Hours1555 h
CountryUnited States
LocationDodgeville, WI
Pricing
Price Excluding Tax$ 175,921
Tax-
Price Including Tax-
Features
Additional InformationModel 2014
Auto Contour
Hd Vs Feeder House Drive
Round Bar Aps Grates
Loss Sensors
Hp/lateral Tilt Feeder House
Electric Sieve Adjustment
3d/leveling Sieve
Mav Chopper
Spreader
Rock Trap
Feeder House Reverser
2wd
Auto Pilot
Hd Grain Handling
Leather Seat
Unload Auger 28ft
Tires Front W/ Dulas 620/70r42
Gy 1.5" Lug Height
Rear 28l26 Gy 1.5" Lug Height
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone