Agco 680B

Agco 680B

Price
149,500 USD
Year
2008
Working hours
1499 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco 680B
Categorycombines
Serial NumberHTC8210
Unit NumberA15723
Catalog NumberCU2403878
Manufacturing Year2008
Hours1499 h
CountryUnited States
LocationBurlington, CO
Pricing
Price Excluding Tax$149,500
Tax-
Price Including Tax-
Features
Additional Information0P0800
680B GRAIN COMBINE
ADDITIONAL HYD OUTLET
ADJUSTABLE AXLE
AM/FM/CD/WEATHERBAND
AS IS/ AS RECEIVED
CORN CHAFFER
DUAL HYD CHAFF SPREADER
ELECTRIC SIEVE ADJ
GTA 300 MAPPING SUITE
HEADER HOOKUP LOW LUGS
HIGH VELOCITY STRAW CHOPPER
HILL SIDE KIT
LESS EXTERNAL FUEL FILTER
NON LTLM HEADER CNTRL
NON SINGLE PT HDR CONV PERM
STD CHAFFER - GRAIN/RICE
SWIVEL LADDER
TIRES/DUAL 520/85R42 AT 65%
VARIABLE SPEED HEADER DRIVE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone