Currently 17641 machines for sale
Quick Search

Used Agriculture Equipment For Sale

If you’re in the farming industry, you can rely on Cat® dealers to help manage all your most complex and heavy-duty daily responsibilities. At Cat Used, our selection of used agriculture equipment is vast and sustainable, containing a wide variety of machines designed for tasks of all sizes and specifications.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Agriculture
x
225 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
Claas 740, 110,0002011
Mcminnville, OR
753 h

See Details
John Deere 8640, 12,5001981
IN
11,007 h Conditionsam fm radioair conditionereropsremotes

See Details
Massey Ferguson MF6713LPG, 35,0002016
Woodland, CA
1,268 hmfwd

See Details
CAT MOTOR GRADER HYDRAULIC LIFT GROUP, 3,5002018
Shakopee, MN
500 h Conditions

See Details
Mobile Track Solutions 3630T, 265,0002019
Hugo, MN
3,889 h Conditions

See Details
Rockland INC B-LINKAGE RAKE, 10,0002022
Flowood, MS
Conditions

See Details
Claas ROLLANT455, 110,0002021
Mcminnville, OR
6,262 h

See Details
Massey Ferguson 2946, 22,8502017
Salem, OR
4,245 h

See Details
SnowWolf SKID STEER LOADER 102 HYDRAULIC QUATTRO PLOW, 6,5002020
Shakopee, MN
50 h Conditions

See Details
Claas 8600TT, 715,0002023
Yuba City, CA
258 hcamera

See Details
Claas 8600TT, 715,0002023
Williams, CA
62 hcamera

See Details
SnowWolf SNOWWOLF, 16,9002019
Hugo, MN
50 h Conditions

See Details
Claas 8600, 332,0002019
Albany, OR
656 h

See Details
Massey Ferguson 5611, 85,0002015
Salem, OR
3,480 h

See Details
US MFGRS 140MSNWGT, 500
Sioux Falls, SD
9,999 h

See Details
Falls 14HSNOWWING, 8,0002014
Bismarck, ND
9,999 h

See Details
Falls 140HFALLSSNOWWING, 7,0002014
Minot, ND
9,999 h

See Details
140H SNOW WING MOUNT, 200
Devils Lake, ND
9,999 h Conditions

See Details
Henke 140-13A SNOW WING, 19,000
Minot, ND
9,999 h

See Details
Case IH LBX432ST, 31,3162011
Casa Grande, AZ
8,993 h

See Details
JRB 12 SNOW PLOW, 19,9862022
Milford, MA
1 h Conditions

See Details
Challenger MT525B, 69,3302008
New Hampton, IA
438 h

See Details
Claas 760, 180,5552014
Salem, OR
1,266 h

See Details
CAT SR321, 11,9002022
Syracuse, NY
1 h Conditionsce plate

See Details
Show more results

Agriculture