Currently 17784 machines for sale
Quick Search

Used Agriculture Equipment For Sale

If you’re in the farming industry, you can rely on Cat® dealers to help manage all your most complex and heavy-duty daily responsibilities. At Cat Used, our selection of used agriculture equipment is vast and sustainable, containing a wide variety of machines designed for tasks of all sizes and specifications.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Agriculture
x
223 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
Fendt FT1050G2, 382,5002021
Yuba City, CA
2,798 hquick hitchbar axledrawbargpsmechanical front wheel drive (mfwd)

See Details
John Deere 8370R, 341,5002020
Mcminnville, OR
2,621 hquick hitchbar axledrawbarmechanical front wheel drive (mfwd)

See Details
Massey Ferguson MF6713LPG, 38,0002016
Merced, CA
1,009 h

See Details
Craig 10 SNOW PLOW, 14,2232015
Syracuse, NY
1 h Conditions

See Details
SNOW WING BRACKET, 200
Fargo, ND
9,999 h

See Details
CAT SSL D WTR TANK, 1,3502017
MI

See Details
CAT BR378 BRUSH CUTTER, 3,600
Nitro, WV

See Details
Massey Ferguson 2270XD, 69,9982014
Albany, OR
46,400 hauto lube

See Details
Mobile Track Solutions 3630, 610,0002022
Rental Fleet Machine, Subject To Availability, AL
588 h Conditionsam fm radiolightingair conditionererops

See Details
John Deere S780, 299,9982020
Salem, OR
1,111 h

See Details
Challenger MT675E, 168,7502014
Albany, OR
2,477 h

See Details
KELLO 225DOW, 38,5002018
Albany, OR
9,999 hhitch, rear

See Details
SnowWolf 926-950 WHEEL LOADER PLOW FUSION 12, 10,5002020
Shakopee, MN
Conditions

See Details
New Holland T6.145, 82,503
Saginaw, MI
786 h Conditionsam fm radiolightingultra low sulfur diesel fuelair conditionererops

See Details
CAT SR118, 7,5002018
Hugo, MN
100 h Conditions

See Details
New Holland T4.100F, 33,5002018
Mcminnville, OR
1,005 hropsdrawbarmechanical front wheel drive (mfwd)

See Details
Challenger MT765E, 182,5002015
Williams, CA
3,556 h

See Details
CAT SR321 HIGH FLOW, 6,7502018
Londonderry, NH
Conditionsce plate

See Details
CAT SNOWWINGBRKT, 500
Aberdeen, SD
9,999 h

See Details
140HSNOWWING, 4,000
Rapid City, SD
9,999 h

See Details
CAT 160HSNOWWING, 6,0002012
Devils Lake, ND
9,999 h

See Details
WING ADAPTER, 1,000
Dickinson, ND
9,999 h Conditions

See Details
SNOW WING REAR MOUNT, 200
Fargo, ND
9,999 h

See Details
FFC 12060, 5,4002020
Shakopee, MN
99,999 h

See Details
Show more results

Agriculture