Currently 17962 machines for sale
Quick Search

Used Agriculture Equipment For Sale

If you’re in the farming industry, you can rely on Cat® dealers to help manage all your most complex and heavy-duty daily responsibilities. At Cat Used, our selection of used agriculture equipment is vast and sustainable, containing a wide variety of machines designed for tasks of all sizes and specifications.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Agriculture
x
234 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
Massey Ferguson MF1844S, 96,0002022
Merrill, OR
115 h

See Details
Challenger MT875E, 350,0002020
Fresno, CA
1,371 hremotesregulatory status - epa / arb / eu / r120 / mlit / china exportair conditionerlightingradio - bluetooth

See Details
John Deere 6155M, 69,6662016
Yuma, AZ
5,087 hgpscanopy

See Details
Mobile Track Solutions 3630T, 260,0002019
Minneapolis, MN
5,188 h

See Details
SnowWolf 84 SNOW BLOWER, 5,0002012
Shakopee, MN
500 h Conditions

See Details
Mobile Track Solutions 3630T, 510,0002021
Altoona, IA
2,536 h Conditions

See Details
John Deere 8R370, 453,0002022
Salem, OR
285 hquick hitchbar axledrawbargpsmechanical front wheel drive (mfwd)

See Details
Virnig 96 V PLOW, 4,5002014
Shakopee, MN
Conditions

See Details
Wilcox ELIM13, 132,0002021
Woodland, CA

See Details
Fendt FT1042G2, 364,7502021
Albany, OR
2,804 hbar axledrawbargpsmechanical front wheel drive (mfwd)

See Details
Lemken HELIO9/350, 17,5002020
Merced, CA

See Details
Massey Ferguson MF4709LPG, 45,0002017
Salida, CA
590 h

See Details
Mobile Track Solutions 3630T, 297,5002019
Mokena, IL
3,196 h Conditionsair conditionerdifferential locklightingrops - enclosedradio

See Details
Massey Ferguson MF7622, 96,0002014
Willows, CA
2,629 h

See Details
Kubota M6S-111DTC, 60,0002020
Woodland, CA
839 h

See Details
GEARMORE GHF100FS, 12,5002020
Richvale, CA
1 h

See Details
Challenger MT875E, 271,5252018
Albany, OR
3,314 hgps

See Details
Challenger MT755B, 43,7502007
Salida, CA
15,557 hquick hitch

See Details
John Deere 6120E, 73,0002016
Merced, CA
1,239 hdrawbarbucketforksloader

See Details
Massey Ferguson MF6713LPG, 45,0002017
Salida, CA
735 h

See Details
CAT SR318, 7,0002018
Monroe, NJ
Conditions

See Details
Bush Hog MOWERS BH216, 3,2002020
Maryville, MO
10 h Conditions

See Details
GEARMORE T305, 14,0002015
Williams, CA
1 h

See Details
CAT 72 V-PLOW, 6952015
Richmond, VT
1 h

See Details
Show more results

Agriculture