New Holland T8.410

New Holland T8.410

Price
131,200 USD
Year
2014
Working hours
1447 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland T8.410
Categorytractors
Serial NumberZERE06321
Unit NumberB15763
Catalog NumberCU4406963
Manufacturing Year2014
Hours1447 h
CountryUnited States
LocationWillmar, MN
Pricing
Price Excluding Tax$ 131,200
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationSALE
New holland t8.410
Year 2014
Mfwa
Iveco 8.7l, 6 cyl engine
340 hp engine
18 speed powershift transmission
5 valves
3 point
Quick hitch
Radar
Leather seat
Deluxe cab
Standard lights
Drawbar
Fs 380/85r34 inside @ 45/32
Gy 380/85r35 frt duals @ 45/32
Fs 380/90r50 rears @ 45/32
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone