2015 Challenger MT765E For Sale - 155,000 USD | Cat Used
Quick Search

Challenger MT765E

Challenger MT765E

Year
2015
Working hours
3,557 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Willows, CA
+1 707 249 7821
Show phone number
Basic information
BrandChallenger MT765E
HOLT AG SOLUTIONS
Categorytractors
Serial NumberC0765CFNCD1032
Unit NumberGT11555
Catalog Number10095541
Year2015
Hours3,557 h
CountryUnited States
LocationWillows, United States
Pricing
Price Excluding Tax155,000 USD
Tax (1%)1,550 USD
Price Including Tax156,550 USD
Details
Tractor typeFarm Tractor
Additional information26 FRONT WEIGHTS W/BRCKT,ROW
6 IMPL VALVES, 3P HITCH
ECOLOGY DRAIN, HYD RESERVOIR
GAUGE ADJUSTMENT KIT
HOOD LIGHTS, STD/HID
IDLER WTS-28, 3500 LBS
IDLERS - MEDIUM
MT765E BASE, ROW
REVERSE ALARM
ROTATING BEACON,ROOF MOUNT
SUNVISOR GP, REAR
SUNVISOR GP,CAB
TRACKS, 25" EXTREME APPL
TRANS 80-120 PTO W/O CREEPER
WEATHER BAND RADIO - BT/USB/CD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering