Kubota L4400E

Kubota L4400E

Price
17,500 USD
Year
2005
Working hours
523 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKubota L4400E
Categorytractors
Serial Number10899
Unit NumberA16179
Catalog NumberCU2533600
Manufacturing Year2005
Hours523 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$17,500
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Accessories
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
3-POINT HITCH3-POINT HITCH
LOADERLOADER
LOADER CONTROL VALVELOADER CONTROL VALVE
REMOTESREMOTES
PTO-540 RPMPTO-540 RPM
Additional InformationReady to work.

2005 KUBOTA L4400E
72" PIN ON BUCKET
AS IS/ AS RECEIVED
BISON NVH180T 72" GRADER BLADE
HOT LIST PRICING
RHINO 1495 LOADER ARMS
45 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone