Challenger MT865E

Challenger MT865E

Price
299,311 USD
Year
2015
Working hours
2456 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT865E
Categorytractors
Serial NumberAGCC0865LFNKG1106
Unit NumberB17511
Catalog NumberCU4566044
Manufacturing Year2015
Hours2456 h
CountryUnited States
LocationFergus Falls, MN
Pricing
Price Excluding Tax299,311 USD
Tax USD
Price Including Tax USD
Details
Tractor typeFarm Tractor
Additional InformationMT865E TRACTOR
2015 MODEL
16F/4R POWERSHIFT TRANSMISSION
58GPM 6 VALVE
32 FRONT SUITCASE WEIGHTS
CLOTH SEAT
DELUXE CAB
AUTO CLIMATE CONTROL CAB
LED LIGHT PACKAGE
HYD WIDE SWINGING CAT 5 DRAWBAR
36" EXTREME APPL. TRACKS @2 5/8"
Features
Additional InformationMT865E TRACTOR
2015 MODEL
16F/4R POWERSHIFT TRANSMISSION
58GPM 6 VALVE
32 FRONT SUITCASE WEIGHTS
CLOTH SEAT
DELUXE CAB
AUTO CLIMATE CONTROL CAB
LED LIGHT PACKAGE
HYD WIDE SWINGING CAT 5 DRAWBAR
36" EXTREME APPL. TRACKS @2 5/8"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone