Challenger MT765D

Challenger MT765D

Price
201,103 USD
Year
2014
Working hours
969 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT765D
Categorytractors
Serial NumberAGCC0765VENCD1077
Unit NumberB15249
Catalog NumberCU4308506
Manufacturing Year2014
Hours969 h
CountryUnited States
LocationCrookston, MN
Pricing
Price Excluding Tax$ 201,103
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationMt765d challenger tractor
Model 2014
Sisu 8.4l with def
Powershift 16 speeds
Hyd 59 gpm 5 valves
3 point
Quick hitch
Pto big 1000
Weights front 2000lbs
Deluxe cab
Auto climate control
Hid lights
Cat 3 drawbar
Belts 25" gen ag 2.12"Lug height
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone