Quick Search

Agco MT855E

Agco MT855E

Price
361,000 USD
Year
2015
Working hours
2825 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT855E
Categorytractors
Serial NumberC0855AFNJG1023
Unit NumberAG0001112
Catalog NumberCU4433838
Manufacturing Year2015
Hours2825 h
CountryUnited States
LocationSanta Maria, CA
Pricing
Price Excluding Tax$ 361,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 7/20/18
EXT POWERTRAIN 5YR/7500HR/0 DED EXPIRES 7/20/21
AGP1481088-00

(CONTROLS AUXILIARY POWER
16.8 LITER ENGINE #B60073
2 HALOGEN LOW BEAMS
2 HID FLOODLIGHTS REAR FACING
2 HID HIGH BEAMS
2 HID WORKLIGHTS
28 IDLER WEIGHTS ... 125 LBS EACH
3-POINT HITCH, CATEGORY III/IVN
30" CHEVRON TRACKS
32 FRONT WEIGHTS ... 100 LBS EACH
4 HALOGEN FLOODLIGHTS, REAR
489 HP ... 2,100 RPM. BUILT 2015
490 GROSS ENGINE HP
AM/FM WEATHERBAND RADIO WITH
DELUXE CAB INCLUDES:
AUTOMATIC CLIMATE CONTROL
BLUETOOTH/USB
CLEVIS, PIN
DELAYED LIGHT SHUTDOWN
DELUXE CAB LIGHTS
DELUXE CLOTH VRS SEAT
DELUXE HOOD LIGHTS
DELUXE WIPERS (FRONT & REAR)
DRAIN VALVE
ENGLISH OPERATOR MANUAL/DECALS
EXTERNAL ELECTRIC MIRRORS
FACING
HYDRAULIC IMPLEMENT PUMP
HYDRAULIC RESERVOIR ECOLOGY
IN 7-PIN CONNECTOR
INCLUDES BRACKET
LEFT/RIGHT SIDE SUN VISORS
LESS TRAILER BRAKE
PACKING, DOMESTIC TRUCK.
REAR SUN VISOR
REMOTE RADIO CONTROLS
REVERSE ALARM, FOR 3-POINT HITCH
ROCKER SWITCH
STANDARD CLOTH SEAT
STANDARD FLOW
SWINGING CATEGORY V DRAWBAR WITH
USEPA FAMILY = FSIDL16.8H6C
AND DEBRIS DEFLECTOR
4 IMPLEMENT VALVES
LESS UNDERCARRIAGE WEIGHTS
TIER 4 FINAL EMISSIONS
LESS PTO
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Lars Hannell or Jeff Mello or Mark McClellan or Gary Carlson
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone