Versatile SX275

Versatile SX275

Price
147,132 USD
Year
2012
Working hours
325 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVersatile SX275
Categorysprayer
Serial NumberSX27514001009
Unit NumberAC6821
Catalog NumberCU4496540
Manufacturing Year2012
Hours325 h
CountryUnited States
LocationAtlantic, IA
Pricing
Price Excluding Tax$ 147,132
Tax-
Price Including Tax-
Features
Additional InformationVersatile Sx275 Sprayer
Model 2012
1200 Gallon Ss Tank
120 Gallon Ss Aux Tank
5 Boom Sections
90' Booms
3" Reload
20" Nozzle Spacing
Triple Nozzle Type
Ss Boom Lines
6.7 Cummins
Fenders
Hydraulic Track Adjust
Tires 380/90r46 Radial Titan
All 44/32nds
Raven Envisio
Phoenix 300
Raven Smartrax
Raven Accuboom
Raven Auto Boom
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone