New Holland 3330

New Holland 3330

Price
91,340 USD
Year
2009
Working hours
3378 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland 3330
Categorysprayer
Serial NumberY9T025235
Unit NumberAC6684
Catalog NumberCU4479512
Manufacturing Year2009
Hours3378 h
CountryUnited States
LocationFort Dodge, IA
Pricing
Price Excluding Tax$ 91,340
Tax-
Price Including Tax-
Features
Additional InformationCase Patriot 3330
2009 Model
1000gal Ss Tank
Foam Marker
5 Section Booms
90' Booms
3" Reload Size
20" Nozzle Spacing
Single Body Nozzle
Ss Chemical Eductor
Capstan Sharpshooter
Ss Boom Line Construction
Cloth Seat
Case 6.7l Engine
Hydrostatic Trans
Fenders
Hydraulic Track Adjust
380/90r46 Titan Tires In New Con
650/90r38 Cont. Tires ... 1.5-1.75
Raven Viper Pro
Waas
Accuboom
Auto Boom 3 Sensor
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone