Ag-Chem 994

Ag-Chem 994

Price
94,241 USD
Year
2011
Working hours
2510 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 994
Categorysprayer
Serial NumberAGCA0994ENWSN1031
Unit NumberAC6690
Catalog NumberCU4502087
Manufacturing Year2011
Hours2510 h
CountryUnited States
LocationAtlantic, IA
Pricing
Price Excluding Tax$ 94,241
Tax-
Price Including Tax-
Features
Additional InformationRogator 994
2011 Model
900gal Tank
Standard Aux Water Tank
Foam Marker
5 Section Booms
100' Booms
3" Reload Size
20" Nozzle Spacing
Rotary Nozzles
End Row Nozzles
Poly Chemical Eductor
3" Front Reload
Poly Boom Lines
Boom Cleanout
Cloth Seat
Hydrostatic Transmission
Fenders
Hydraulic Track Adjust
380/90r46 Gdy ... 1'
650/65r38 Contra ... 1.25"
Raven Viper
Waas
Raven Longbox
Rgl600
Auto Section Control
5 Section Autoboom
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone