Ag-Chem RG1100C

Ag-Chem RG1100C

Price
333,000 USD
Year
2018
Working hours
168 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem RG1100C
Categorysprayer
Serial NumberAGCA1100LJNSL1058
Unit NumberAC5978
Catalog NumberCU4452437
Manufacturing Year2018
Hours168 h
CountryUnited States
LocationPostville, IA
Pricing
Price Excluding Tax$ 333,000
Tax-
Price Including Tax-
Features
Additional Information1100 gal system
90ft booms
20in nozzle spacing
rotary nozzle bodies
5 boom sections
Raven Viper 4 controller
SmarTrax auto steer
LED lights
cold climate package
chemical eductor
foam marker
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone