Ag-Chem RG1100

Ag-Chem RG1100

Price
117,732 USD
Year
2012
Working hours
3313 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem RG1100
Categorysprayer
Serial NumberAGCA1100LCNSL1256
Unit NumberAC6814
Catalog NumberCU4492863
Manufacturing Year2012
Hours3313 h
CountryUnited States
LocationDe Forest, WI
Pricing
Price Excluding Tax$ 117,732
Tax-
Price Including Tax-
Features
Additional InformationYear 2012
130g Aux Tank
Foam Marker
5 Boom Sections
100' Boom
3" Reload
20" Nozzle Spacing Off Center
Rotary Nozzle
End Row Nozzles
Poly Chemical Eductor
Ss Boom Line
Boom Cleanout
Hid Lights
Cloth Seat
8.4l Agco Power Engine
7 Spd Hydrostatic Trans
Fenders
Hyd Track Adjust
Michelin 380/90r46 ... 1.25"
Continental 710/70r38 ... 1.25"
Raven Viper Pro
Phx 300 With Tilt Sensor
Rgl 600
Accuboom/autoboom 4 Sensor
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone