New Holland 4430

New Holland 4430

Price
148,351 USD
Year
2014
Working hours
2856 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland 4430
Categorysprayer
Serial NumberYET031741
Unit NumberAC6504
Catalog NumberCU4389876
Manufacturing Year2014
Hours2856 h
CountryUnited States
LocationDe Forest, WI
Pricing
Price Excluding Tax$148,351
Tax-
Price Including Tax-
Features
Additional InformationCase 4430
Year 2014
1200g ss tank
110g aux tank
6 boom sections
100' boom
3" reload
20" nozzle spacing off center
End row nozzles
40g chem injection
Ss chemical eductor
Aim command
1" ss boom line
Standard lights
Cloth seat
325 hp engine
Hydrostatic transmission
Fenders
Hyd track adjust
Mitas 380/90r46 @ 30/32
Continental 650/65r38 @ 24/32
Ag leader integra
Paradyme
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone