Agco LB44B

Agco LB44B

Price
19,200 USD
Year
2008
Working hours
45041 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco LB44B
Categoryhay equipment
Serial NumberHT91598
Unit NumberA16192
Catalog NumberCU2527980
Manufacturing Year2008
Hours45041 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$ 19,200
Tax-
Price Including Tax-
Features
Accessories
PTO-1000PTO-1000
Additional InformationACCUMULATOR MTG.
AS IS AS RECEIVED
BA4B BALE ACCUMULATOR 4X4
LB44B, LARGE RECTANGULAR BALER
TYPE III, 1.75" PTO
45041 BALES GD 11/06/19
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • general condition
  • tires
general appearance
  • FairFront cover cracked
  • FairFaded
safety items
  • No
  • PoorDamaged/missing
  • Poordamaged/missing
  • PoorBent
gauges, operator station, console
  • No
  • Ok
  • Good
  • Good
  • Good
  • Good
general condition
  • No
  • No
  • No
  • No
  • 4x4
  • no monitor included
  • Fair
  • GoodPaint does have some sun fade
  • PoorBent pick up sprocket and shaft
  • Fair
  • Good
  • Fair
  • Fair
tires
  • 25%
  • Alliance
  • weather cracks
  • 28L-26
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontAllianceNoNoNo
Right FrontAllianceNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone