Miller SPREADER (OBSOLETE) 3654

Miller SPREADER (OBSOLETE) 3654

Price
53,000 USD
Year
2012
Working hours
5,064 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMiller SPREADER (OBSOLETE) 3654
CategoryMineral spreaders
Serial Number3268795
Unit NumberAC6581
Catalog NumberCU4421330
Manufacturing Year2012
Hours5064 h
CountryUnited States
LocationDe Forest, WI
Pricing
Price Excluding Tax$ 53,000
Tax-
Price Including Tax-
Features
Additional InformationMiller 3654
Year 2012
Spinner spreader
4 wheeler
8.9l cummins engine
6 speed allison transmission
2 speed axle tech
Cloth seat
L4000 g4 14/5 multiplier
Cloth seat
Electric roll tarp
50g pressure washer
Primex 48x31x20
Lf @ 20/32, rf @ 30/32
Primex 66x43x25
Lr @ 52/32, rr @ 43/32
Raven viper pro
Phx 200
Raven smart trax
600 ic light bar
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone