Quick Search

Ag-Chem TG9300AMP2

Ag-Chem TG9300AMP2

Year
2020
Working hours
246 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
Rochester, MN
+1 877 931 2749
Show phone number
Basic information
BrandAg-Chem TG9300AMP2
CategoryMineral spreaders
Serial NumberAGCA9300ELNN22122
Unit NumberAC7014
Catalog Number4839071
Year2020
Hours246 h
CountryUnited States
LocationROCHESTER, United States
Pricing
Price Excluding Tax468,550 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationMODEL 9300C TERRAGATOR
TG9300C BASE CHASSIS-T4F,NA
TAG AXLE READY FRAME-9300C
RAVEN VIPER 4+ CONTROLLER-TGC
RADAR PKG-TGC
LED LIGHT PKG(UPG)8/9300C
ADVANCED CAB PKG(UPG)TGC
FUEL/WATER SEPARATOR-9300C
PRESSURE WASHER PKG-9300C
PPE BOX(ACCESSORY)3W,7/8/9300C
AMBER BEACON-AMP/2,TGC
AIRMAX PRECISION 2-9300C,NA
RAVEN INTERFACE-AMP/2,TGC
50GL FOAM MARKER PKG-AMP/2,TGC
HIGH-RATE GRANULAR,AMP/2,TGC
SR WHEELS-LOOSE,AMP/2,TGC
LED LIGHT PKG(UPG)AMP/2,TGC
FAN PRE-CLEANER(ILO)AMP/2,TGC
50GL PW TANK PKG-AMP/2,3W,TGC
RAVEN RS1-SBAS GPS(ILO)TGC
STD VF 1050/50 R32-TR,9300C
CAB MIRRORS PKG-ELECTRIC,TGC
CAMERA & 9" MONITOR PKG-TGC
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering