Sunflower MFG. COMPANY SF7630-30

Sunflower MFG. COMPANY SF7630-30

Price
49,685 USD
Year
2015
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSunflower MFG. COMPANY SF7630-30
Categorytillage equipment
Serial NumberS76300FZSTP001
Unit NumberA15238
Catalog NumberCU4267374
Manufacturing Year2015
Hours1 h
CountryUnited States
LocationYuma, CO
Pricing
Price Excluding Tax$49,685
Tax-
Price Including Tax-
Features
Additional Information*******
0P0800/1/GD/05/18/18 REPRICED
7630 12R-150 DEG NT FLD STP TL
7630 BMP 12R FOLDNG STRIP TILL
ALL PROGRAMS CLAIMED
ASSY, 12" ROLLING BERM REEL (12)
ASSY, GAUGE WHEELS W/TIRES
ASSY, SHARK TOOTH WHL ROW CL(12)
ASSY, WHEEL 22" SMOOTH BLADE(12)
ASSY-REAR TOW HITCH W/4739
DECAL PACKAGE, 7630-30, SF
HILLER, 16" WAVY FLUTED BLD (12)
HOTLIST
KNIFE, NH3 (12)
SCRAPER, COULTER BLADE (12)
UNIT COMES ASSY FROM FACTORY
UNIT, STRIP TILL 7610/7630 (12)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone