Quick Search

Krone 1290 HDP

Krone 1290 HDP

Year
2016
Working hours
1,978 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Imperial, CA
+1 480 550 3927
Show phone number
Basic information
BrandKrone 1290 HDP
Empire Southwest LLC
Categoryhay equipment
Serial Number933991
Unit NumberE195457
Catalog Number10129402
Year2016
Hours1,978 h
CountryUnited States
LocationImperial, United States
Pricing
Price Excluding Tax34,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBALE SIZE: 3X4
Bale Type: LARGR SQUARE
DOUBLE AXLE
ECM DOWNLOAD: NO
ENGINE TIER RATING: N/A
LARGE BALER
PTO DRIVE
Total Bale Count: 23977
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering