Quick Search

John Deere S780

John Deere S780

Year
2020
Working hours
884 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Salem, OR
+1 707 249 7821
Show phone number
Basic information
BrandJohn Deere S780
HOLT AG SOLUTIONS
Categorycombines
Serial Number1H0S780SELT810582
Unit NumberGT11518
Catalog Number10079381
Year2020
Hours884 h
CountryUnited States
LocationSalem, United States
Pricing
Price Excluding Tax325,000 USD
Tax (1%)3,250 USD
Price Including Tax328,250 USD
Details
Accessories
RASP BARRASP BAR
SEAT BELT, 3"SEAT BELT, 3"
620/75R26 REAR TIRES620/75R26 REAR TIRES
800/70R38 FRONT TIRES800/70R38 FRONT TIRES
CLASS 8CLASS 8
LAST IN GRASS SEED HARVESTLAST IN GRASS SEED HARVEST
MACDON P514 HDR SN# 257907 2014MACDON P514 HDR SN# 257907 2014
ROTORROTOR
YIELD MAPPINGYIELD MAPPING
Additional information620/75R26 REAR TIRES
800/70R38 FRONT TIRES
CLASS 8
LAST IN GRASS SEED HARVEST
MACDON P514 HDR SN# 257907 2014
RASP BAR
ROTOR
YIELD MAPPING
YIELD MONITOR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering