John Deere & CO. S690

John Deere & CO. S690

Price
181,121 USD
Year
2013
Working hours
2400 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. S690
Categorycombines
Serial Number1H0S690SHD0765153
Unit NumberB16986
Catalog NumberCU4515015
Manufacturing Year2013
Hours2400 h
CountryUnited States
LocationFort Dodge, IA
Pricing
Price Excluding Tax$ 181,121
Tax-
Price Including Tax-
Features
Additional InformationJohn Deere S690
2013 Model
Deere 13.5 Engine
Auto Contour
Hd Variable Speed Feeder House
Wire Concave
Loss Sensor
Electric Sieve Adjustment
Pro Chopper
Spreader
Rock Trap
Feeder House Reverser
4wd/rwa
Claas Auto Pilot
450bu Grain Tank
Heavy Duty Grain Handling
Cloth Seat
Hid Lights
28' Unload Auger
620R46 Goodyear duals ... 1.5" tread
28lr26 Gdy Rear Tires ... 2" Tread
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone