Ag-Chem 9203

Ag-Chem 9203

Price
68,568 USD
Year
2009
Working hours
2,729 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 9203
CategoryMineral spreaders
Serial NumberAGCA9203JNU001048
Unit NumberAC6849
Catalog NumberCU4503798
Manufacturing Year2009
Hours2729 h
CountryUnited States
LocationCrookston, MN
Pricing
Price Excluding Tax$ 68,568
Tax-
Price Including Tax-
Features
Additional Information9203 Terragator Chassis
Model 2009
Cat C-13
Cat Ta22 Powershift 16 Speeds
Meritor Rockwell Drive Axle
70ft Airspreader 1 Bin 345 Cu Ft
Ss Apron Chain
60 Gal Ss Foam Marker
Head Rinse Kit 110 Gal Poly Tank
Electric Roll Tarp
Tires 1050/50r32 Radial Michelin
All 25%
Raven Viper Pro
Raven Phoenix 300
Raven Smartrax
Raven Rgl 600
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone