Quick Search

New Holland T6.145

New Holland T6.145

Year
1902
Working hours
786 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Saginaw, MI
+1 8669941408
Show phone number
Basic information
BrandNew Holland T6.145
Michigan CAT
Categorytractors
Serial NumberHACT6145VJEG04508
Catalog Number10082461
Year1902
Hours786 h
CountryUnited States
LocationSAGINAW, United States
Pricing
Price Excluding Tax79,905 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
BEACONBEACON
RADIORADIO
REMOTESREMOTES
MFWDMFWD
3-POINT HITCH3-POINT HITCH
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1140
  • No
  • Good
  • Good
  • Good
  • GoodLeft rear wheel weight installed
  • Good
  • Good
  • Good
  • FairRight rear fender. Cracked and broken in front.
  • Good
  • Good
  • Good
  • Good
  • FairScratches and scuffs. Faded slight.
  • FairLeft side dented. Right dented slight. Emblem damaged.
  • FairRight step cracked.
safety items
800
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodRops
  • Good
  • Good
  • Good
gauges, operator station, console
1120
  • No
  • No
  • No
  • Good
  • Good
  • FairLight scratches and scuffs
  • Good
  • Good
  • FairDirty
  • Good
  • Good
  • Good
  • Good
  • GoodBoth operators and trainer seat good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Green
  • 3/4 full
  • 1/2
  • Has block heater.
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Strobe light inoperable
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodHigh/low rear end with power shift transmission. Shuttle shift forward/reverse lever on left of steering wheel. Shifts good.
steering
200
  • Both steer cylinders dry
  • Good
  • Good
brake
400
  • Good
  • Good
  • Good
  • Good
hydraulics
310
  • Good
  • Good
  • FairSmall leak near rear valve block. Further inspection needed
  • Good
final drives
200
  • Good
  • Good
tires
  • Approximately 53% remaining.
  • Front 380/85R24 Rear 460/85R34
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front InsideFirestone Performer 8528/3255%NoNoNo
Left Rear InsideFirestone Performer 8530/3250%NoNoNo
Right Front InsideFirestone Performer 8530/3260%NoNoNo
Right Rear InsideFirestone Performer 8530/3250%NoNoNo
comments, misc. repairs, general remarks
  • Comes with tiger 54” boom mower. All cylinders are dry. No cracks in boom or stick found. All hoses show normal wear. One blade has a couple gouges in it. Ran smooth at high RPM.
  • Cover over pto. unsure of size.
general condition
200
  • Yes
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering