Quick Search

Mobile Track Solutions 3630T

Mobile Track Solutions 3630T

Year
2018
Working hours
4,256 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Sioux City, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandMobile Track Solutions 3630T
Ziegler CAT
Categorytractors
Serial NumberMTST01115
Unit NumberQ2973
Catalog Number10092894
Year2018
Hours4,256 h
CountryUnited States
LocationSIOUX CITY, United States
Pricing
Price Excluding Tax250,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Accessories
Emissions LevelEmissions Level
Regulatory StatusRegulatory Status
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
MirrorsMirrors
Hand and Foot ControlHand and Foot Control
Regulatory MarkingRegulatory Marking
Air Suspension SeatAir Suspension Seat
Radio - BluetoothRadio - Bluetooth
ScreensScreens
Additional information3 CIRCUIT 3/4" STUCCHI HYD PKG
DISPLAY TRACK TENSION PRESSURE
ENGINE AR S/N:0N8F00951
ENGINE COMPRESSION BRAKE SYSTEM
K-TEC MALE HITCH ASM
NORTHERN PLAINS TRACKS
PROD LINK VIMS CELLULAR PLE641
QUICK HITCH DRAWBAR &HITCH PLATE
REAR TRACK ALIGNMENT GUIDES
RUETERS
TRANSMISSION AR S/N:0XMB00418
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1410
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodFunctional
  • Good
gauges, operator station, console
1550
  • 57%
  • 85%
  • No
  • No
  • No
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • 3857727
  • N8F00973
  • 4254
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
510
  • No
  • No
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
500
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
420
  • Yes
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering