White 9936-22

White 9936-22

Price
212,712 USD
Year
2015
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWhite 9936-22
Categoryplanting equipment
Serial NumberAGCW010K0EX462988
Unit NumberB16981
Catalog NumberCU4530584
Manufacturing Year2015
Hours1 h
CountryUnited States
LocationMankato, MN
Pricing
Price Excluding Tax$ 212,712
Tax-
Price Including Tax-
Features
Additional InformationWhite 9936
36 Row 22"
2015 Model
150bu. Central Fill
Corn And Bean Seed Discs
Flex Frame
36 Clutches
Auto Shut Offs
Hydraulic Drive
Oem Metering Units
1500 Liquid Fertilizer
Trash Wheels
No Markers
15.5" Opener Measurement
Rubber Closing Wheel
Pressure Seed Meter
Pneumatic Down Pressure
Flex Shaft Row Unit Drive
Drawbar Hitch
Casmo 30" Tracks
395/55d16.5 Fs Tires
Dickey-john Monitor
Top Con C3000
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone