New Holland MAGNUM-380

New Holland MAGNUM-380

Price
262,520 USD
Year
2018
Working hours
650 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland MAGNUM-380
Categorytractors
Serial NumberJJAM0380AHRF04639
Unit NumberB17018
Catalog NumberCU4520420
Manufacturing Year2018
Hours650 h
CountryUnited States
LocationFort Dodge, IA
Pricing
Price Excluding Tax$ 262,520
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationCase Ih Magnum-380 Rt
2018 Model Year
Case Engine
Cvt Transmission
Large Hydraulic Pump
6 Hydraulic Valves
Front Axle Suspension
3 Point
Quick Hitch
Big 1000 Pto
Category 4 Drawbar
Front Weighted Rock Box
Rear Axle Differential Lock
Deluxe Cab
Leather Seat
Auto Climate Control
Hid/led Lights
Trimble Pro 700
Omnistar 372 Receiver
Firestone Single Tires
Front: 420/85r38 ... 1.65"
24" Tracks
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone