John Deere & CO. 8345R

John Deere & CO. 8345R

Price
180,000 USD
Year
2018
Working hours
3165 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 8345R
Categorytractors
Serial NumberRW8345R002588
Unit NumberA16980
Catalog NumberCU4511773
Manufacturing Year2018
Hours3165 h
CountryUnited States
LocationLamar, CO
Pricing
Price Excluding Tax$ 180,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Accessories
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
3-POINT HITCH3-POINT HITCH
BAR AXLEBAR AXLE
PTO-1000 RPMPTO-1000 RPM
Additional Information2015 JOHN DEERE 8345R TRACTOR
3034/06/19/19
AIR CONDITIONER / HEATER
AS IS / AS RECEVIED
COUNTERWEIGHT / MIRRORS
ENGINE,9.0L, 6CYL, 330HP, TIER 3
GPS / QUICK HITCH
HI-BACK CLOTH SEAT, W/BELT
LIGHTING,INTERIOR & WORK
PTO-540 RPM / ECONOMY PTO
TIRES, GOODYEAR 380/80R38 @ 70%
TIRES, GOODYEAR 380/90R54 @ 80%
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • Good
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodROPS
  • PoorJul. 09
  • Good
  • Good
gauges, operator station, console
  • Good
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • Green
  • Normal
  • Normal
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPower shift
  • Good
steering
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in operating condition,ok shape
general condition
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
tires
  • Rear , 380/90R54 , front 380/80R38
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front InsideGood year4270NoNoNo
Left Rear InsideGood year3260NoNoNo
Left Rear OutsideGood year5290NoNoNo
Right Front InsideGood year4370NoNoNo
Right Rear InsideGood year4480NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Clyde Refvem
Telephone:+1 303 739 3000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone