John Deere & CO. 7210R

John Deere & CO. 7210R

Price
144,500 USD
Year
2015
Working hours
1700 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 7210R
Categorytractors
Serial Number1RW7210RJFD087193
Unit NumberB17095
Catalog NumberCU4521198
Manufacturing Year2015
Hours1700 h
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 144,500
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationJohn Deere 7210r
2015 Model Year
Mfwd
John Deere 6.8l Engine
Ivt Transmission
4 Hydraulic Valves
Power Beyond
3 Point
Quick Hitch
Big 1000 Pto
Category 3 Drawbar
2400 Lb Front Weights
2745 Lb Rear Axle Weights
Front Axle Differential Lock
Rear Axle Differential Lock
Deluxe Cab
Cloth Seat
Auto Climate Control
Cab Suspension
Hid Lights
No Technology
Michelin Tires
Single Front 600/70r30 ... 2"
Single Rear 710/70r42 ... 2.25"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone