John Deere & CO. 7200R

John Deere & CO. 7200R

Price
66,532 USD
Year
2012
Working hours
7135 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 7200R
Categorytractors
Serial Number1RW7200RECD004893
Unit NumberB16005
Catalog NumberCU4512314
Manufacturing Year2012
Hours7135 h
CountryUnited States
LocationSheldon, IA
Pricing
Price Excluding Tax$ 66,532
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationJohn Deere 7200r
2012 Model Year
Mfwd
John Deere 6.8l Engine
Ivt Transmission
3 Hydraulic Valves
Power Beyond
3 Point
Small 1000 Pto
1600 Lb Weights
Front & Rear Differential Lock
Deluxe Cab
Cloth Seat
Buddy Seat
Standard Climate Control
Standard Lights
Cat 3 Drawbar With Hammer Strap
Front Singles 380/85r34 ... 1.5"
Rear Singles 18.4r46 ... 1.625"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone