Ag-Chem TG9300B

Ag-Chem TG9300B

Price
85,000 USD
Year
2015
Working hours
4370 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG9300B
CategoryMineral spreaders
Serial NumberAGCA9300CFNSF1063
Unit NumberAC6554
Catalog NumberCU4417055
Manufacturing Year2015
Hours4370 h
CountryUnited States
LocationAtlantic, IA
Pricing
Price Excluding Tax$ 85,000
Tax-
Price Including Tax-
Details
Additional InformationSisu 9.8l Tier 4 Final Engine
Engine Sn: K00024
2015 Model Year
Cvt Transmission
Soilection 4 Bin
Granular Bins
Electric Roll Tarp
Leather Seat
Raven Viper 4
Raven Smartrax
Michelin Mega X Bib
1050/50r32 ... 1.25"

SPRING
Features
Additional InformationSisu 9.8l Tier 4 Final Engine
Engine Sn: K00024
2015 Model Year
Cvt Transmission
Soilection 4 Bin
Granular Bins
Electric Roll Tarp
Leather Seat
Raven Viper 4
Raven Smartrax
Michelin Mega X Bib
1050/50r32 ... 1.25"

SPRING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone