Ag-Chem TG9300

Ag-Chem TG9300

Price
105,932 USD
Year
2012
Working hours
3544 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG9300
CategoryMineral spreaders
Serial NumberAGCA9300PCNS21063
Unit NumberAC6957
Catalog NumberCU4557626
Manufacturing Year2012
Hours3544 h
CountryUnited States
LocationMankato, MN
Pricing
Price Excluding Tax$ 105,932
Tax-
Price Including Tax-
Details
Additional InformationYEAR 2012
CAT C13, 425 HP ENGINE
16 SPEED POWERSHIFT TRANSMISSION
AXLE TECH
CLOTH SEAT
AIR MAX 2
CHAIN
60G SS FOAM MARKER
GRANULAR BINS
ELECTRIC ROLL TARP
MICHELIN 1050/50R32
FRT ... .25",REAR ... 1.25"
RAVEN VIPER PRO
TRIMBLE WAAS
TRIMBLE 750
AUTO SECTION CONTROL
Features
Additional InformationYEAR 2012
CAT C13, 425 HP ENGINE
16 SPEED POWERSHIFT TRANSMISSION
AXLE TECH
CLOTH SEAT
AIR MAX 2
CHAIN
60G SS FOAM MARKER
GRANULAR BINS
ELECTRIC ROLL TARP
MICHELIN 1050/50R32
FRT ... .25",REAR ... 1.25"
RAVEN VIPER PRO
TRIMBLE WAAS
TRIMBLE 750
AUTO SECTION CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone