Quick Search

ELLIS MX80P

Construction and Mining Equipment ELLIS MX80P

Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Woodland, CA
+1 707 249 7821
Show phone number
Basic information
Brand ELLIS MX80P
HOLT AG SOLUTIONS
CategorySelf-propelled sprayers
Serial Number780P272
Unit NumberG015484
Catalog Number10103328
Year2020
CountryUnited States
LocationWoodland, United States
Pricing
Price Excluding Tax4,000 USD
Tax (1%)40 USD
Price Including Tax4,040 USD
Details
Additional informationTOW, PTO DRIVEN, MANURE OR FERTILIZER REAR SPREADER, NEW

100 CU FT-80 BUSHELS
APRON DRIVE SYSTEM: CHAIN & SPKT
BOX DIMENSIONS 102" X 38" X 20"
DIMENSIONS 168" X 63" X 37"
ENGINE HP RANGE:30-50
LOADING HEIGHT: 37"
MANURE OR FERT SPREADER
PTO DRIVEN
PULL STYLE
REAR FLAIL 10 PADDLES
SINGLE AXLE TIRES 7.6 X 15
TOTAL WEIGHT: 920 LBS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering