Ag-Chem 1274C

Ag-Chem 1274C

Price
52,155 USD
Year
2007
Working hours
6839 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 1274C
Categorysprayer
Serial NumberAGCA1274ENS001030
Unit NumberAC6502
Catalog NumberCU4389201
Manufacturing Year2007
Hours6839 h
CountryUnited States
LocationAtlantic, IA
Pricing
Price Excluding Tax$ 52,155
Tax-
Price Including Tax-
Features
Additional InformationRogator 1274c
Model 2007
1200 gallon ss tank
130 gallon poly top tank
36.5 gallon ss foam marker
5 sections
90' booms
3" reload
20" spacing off center
Triple nozzle
Poly chemical eductor
Poly boom line
Pressure washer
Cat c9
Hydrostatic 4 speeds
Fenders
Hydraulic track adjust
Tires 380/90r46 radial fs
Fronts 50% rear 40%
Floats 24.5r32 radial titan
2 at 25% 2 at 50%
Raven envizio pro
Rpr 310
Raven smartrax
Accuboom
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone