TOWMASTER (OBSOLETE) T-5DT

TOWMASTER (OBSOLETE) T-5DT

Price
4,200 USD
Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTOWMASTER (OBSOLETE) T-5DT
Categorytrailers
Serial Number4KNTT1211GL162784
Unit Number470412
Catalog NumberCU4499474
Manufacturing Year2016
Hours1 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 4,200
Tax-
Price Including Tax-
Features
Additional Information235/85RX16(E) TIRES (2)
ELECTRIC BRAKES
L.E.D. LIGHTS / SAFETY CHAINS
102" OVERALL W/77" DECK WIDTH
2.5" PINTLE RING HITCH/NECK
D-RINGS TIE DOWNS (6)
AS IS / AS RECEIVED
DECK CUSHION CYLINDER
DOT SAFETY REFLECTORS
500/07/11/19
2" NOMINAL OAK WOOD DECKING
2016 TOWMASTER T-5DT TRAILER
EQUIPMENT BLACK TRAILER COLOR
TILT BED
7K DROP LEG JACK
7 POLE RV PLUG
12' DECK LENGTH
7K E-Z LUBE TORFLEX AXLES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Dan CASSADAY
Telephone:+1 303 739 3061
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone