Challenger MT855C

Challenger MT855C

Price
203,050 USD
Year
2013
Working hours
2157 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT855C
Categorytractors
Serial NumberAGCC0855CDNJG1042
Unit NumberB15884
Catalog NumberCU4429562
Manufacturing Year2013
Hours2157 h
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$203,050
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationCat C15 engine
16f/4r power shift transmission
59 gpm pump
5 hydraulic valves
deluxe cab
HID lights
hydraulic swinging drawbar
30" tracks
ground radar
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone