New Holland 2166

New Holland 2166

Price
26,674 USD
Year
1996
Working hours
5469 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland 2166
Categorycombines
Serial NumberJJC0181600
Unit NumberB15554
Catalog NumberCU4375292
Manufacturing Year1996
Hours5469 h
CountryUnited States
LocationMason City, IA
Pricing
Price Excluding Tax$26,674
Tax-
Price Including Tax-
Features
Additional Informationcase ih 2166
1996 model
cih 505 cl 215hp
auto contour
fixed feeder house drive
wire concave
chopper
spreader
2wd
maurer 330 grain tank extension
cloth seat
30.5x32 fs front singles ... 1"
14.9/26 fs rear tires ... 1"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone