Caterpillar 2C5000

Caterpillar 2C5000

Price
15,015 USD
Year
2013
Working hours
7017 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 2C5000
TOROMONT CAT (QUÉBEC)
CategoryMisc Forklifts
Serial NumberAT9034149
Unit NumberL012123
Catalog NumberCU2110619
Manufacturing Year2013
Hours7017 h
CountryCanada
LocationConcord, ON
Pricing
Price Excluding Tax$15,015
Tax-
Price Including Tax-
Features
Accessories
ENGINE TYPE - LIQUID PROPANEENGINE TYPE - LIQUID PROPANE
CUSHION TIRESCUSHION TIRES
Additional InformationWARRANTY INFO:
MCFA PLATINUM WARRANTY TO APRIL 2018 OR 10,000 HOURS

MST 188TRI/83.5/35 5°F/6°B
36" ITA CLASS II INTEGRAL SIDESHIFT
PREMIUM WORKING LIGHT PACKAGE
FULL SUSP SEAT CLOTH
STEERING WHEEL KNOB
AMBER STROBE
DRAWBAR PIN
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT CAT (QUÉBEC)See InventoryWebsiteSelect contact
Quinntine Warnasuriya
Canada
Telephone:+1 905 669 6590 ext 6514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone