Caterpillar 140M

Caterpillar 140M

Price
232,921 USD
Year
2014
Working hours
2750 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9D04561
Unit NumberB9D04561
Catalog NumberCU4398558
Manufacturing Year2014
Hours2750 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$232,921
Tax (19%)$44,255
Price Including Tax$277,176
Features
Additional InformationTIRES CONDITION REAR LEFT: 80 %
ENGINEPOWER: 201 HP
MIDDLE BLADE CONDITION: 70 %
TIRES CONDITION MIDDLE RIGHT: 80 %
TIRES CONDITION MIDDLE LEFT: 80 %
TIRES CONDITION REAR RIGHT: 80 %
TIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 50 %
OPERATING WEIGHT: 23 T
RIPPER CONDITION: 80 %
MIDDLE BLADE WIDE: 4250 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone