Caterpillar 120HNA

Caterpillar 120HNA

Price
67,500 USD
Year
2004
Working hours
7418 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 120HNA
Categorymotor graders
Serial NumberCAF00423
Unit NumberRUC0275
Catalog NumberCU4389873
Manufacturing Year2004
Hours7418 h
CountryUnited States
LocationSalina, KS
Pricing
Price Excluding Tax$67,500
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
BEACONBEACON
AM FM RADIOAM FM RADIO
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

12' MOLDBOARD
AIR SUSPENSION SEAT
DIFFERENTIAL LOCK
VHP PLUS
LINES, PLOW/DOZER LIFT-RIGHT
LIGHTS, CAB/BAR MOUNTED, HIGH
POWER PORT, 12V ACCESSORY, LP
LIGHT, WARNING, CAB MOUNTED
ENGINE, DUAL HP SETTING
HYDRAULICS, BASE & 1 FUNCTION
WIPER/WASHER, REAR, LP
LIGHTS, WORK
SEAT, CONTOUR SUSP.,CLOTH(AIR)
AIR CONDITIONER W/HEATER
WIPERS, INTERMITTENT FRONT
RADIO READY, ENTERTAINMENT
SPEEDOMETER/TACHOMETER
ALTERNATOR, 75 AMP
MIRRORS, DUAL INSIDE
BATTERIES, HEAVY DUTY
FAN, DEFROSTER, FRONT WINDOW
TIRES, 14.0R24 BS VKT 1* MP
BLADE, 14' X 24" X 7/8"
PRECLEANER, TURBINE-TYPE
ROLL ON-ROLL OFF
HEATER, ENGINE COOLANT, 120V
FAN, DEFROSTER, REAR WINDOW
PARTS BOOK, PAPER
AIR DRYER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRIGHT SIDE DOOR ROD IS BENT - USEABLE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRUBBER STRAPS ARE WEATHERED - USEABLE
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • YesOIL LINES - FEW LEAKS RIGHT SIDE OF ENGINE
  • No
  • No
  • OK
  • OK
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTIE ROD BENT SLIGHTLY - USEABLE
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • Good
  • GoodNORMAL PLAY - USEABLE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 7410 HOURS
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center1235NoNoNo
Left Front2058NoNoNo
Left Rear1852NoNoNo
Right Center1544NoNoNo
Right Front1544NoNoNo
Right Rear1647NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone