Quick Search

CAT 345CL Q

CAT 345CL Q

Year
2006
Working hours
18,081 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Novi, MI
+1 8669941408
Show phone number
Basic information
BrandCAT 345CL Q
Michigan CAT
CategoryCrawler Excavators
Serial NumberPJW01028
Unit Number06-118
Catalog Number10065181
Year2006
Hours18,081 h
CountryUnited States
LocationNovi, United States
Pricing
Price Excluding Tax65,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
COUPLER, QUICKCOUPLER, QUICK
FIRE EXTINGUISHERFIRE EXTINGUISHER
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
4130
  • Yes
  • No
  • No
  • Good
  • Fair
  • FairBoth sides dented slight. Deep scratches and scuffs.
  • FairLeft rear dented. Right rear dented and broken. Right front dented.
  • FairScratches with some peeling. Faded
  • Good
  • FairStack rusted out in middle and bent. Hood straight.
  • FairLeft side dented slight at bottom. Right bent and dented slight.
  • FairLeft side dented in rear. Right side dented in rear and center
  • Good
  • FairUpper engine rails missing. Right rear bent slight. Front left bent slight.
  • Good
  • FairScratches and scuffs with light surface rust. Has been repainted.
  • FairUpper panel missing behind seat in cab. Scratches in plastic behind seat.
  • FairBottom louver bent slight. Dented at bottom corner.
  • Fair
  • FairBoth left and right front track steps bent. Bottom engine access bent slight.
safety items
400
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
671
  • YesTravel alarm working.
  • No
  • No
  • No
  • No
  • 3/4 full
  • FairBlows outside air.
  • FairPanel on left console missing. Toggle switch blanks removed. Scratches and scuffs.
  • Good
  • Good
  • FairTorn at left foot rest.
  • FairHydraulic temp reads hot even at startup and cold.
  • FairLower right mirror broken.
  • Good
  • Good
  • Good
  • FairNo inspection date.
  • FairSeat stained, no holes. Both armrest worn.
  • Good
  • PoorInoperable. Cap missing off washer tank.
engine
710
  • No
  • No
  • No
  • NoAntifreeze level low, just over top core.
  • No
  • No
  • No
  • Red
  • Normal
  • FairDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • No
  • No
  • Good
  • Good
  • FairLower right in front inoperable.
  • Good
  • Good
  • Good
hydraulics
750
  • Both full
  • FairLeft side leaking. Right is dry
  • GoodDry
  • Good
  • FairShows normal wear.
  • Good
  • Good
  • FairLeaking slight at middle valve block
  • GoodDry
  • Good
  • FairLeaking slight at top left. Possible bad o-ring on hose. Further inspection needed.
  • Good
  • Fair2 speed working. Does not track straight.
boom
210
  • Good
  • Good
  • FairP&B have some movement
stick
120
  • 129” ft
  • FairP&B have approximately 1/8” movement. Does have slight side to side play.
  • FairCracked on left side at weld. Dented very slight at bottom.
  • Good
bucket
150
  • Yes
  • Cat
  • Cat
  • 69”
  • FairShows some wear.
  • FairP&B have some movement.
  • Good
  • FairShows some wear.
  • FairShows some wear
  • FairShows some wear.
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEApproximately 78% remaining.
Link Part NumberITR 038 links installed.
Track Shoes35.5” wide triple grouser pads installed.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1771772424
Carrier Rollers Rear1771772424
Idlers Front23233030
Links127127
Pins & Bushings (External)71712727
Track Roller 21971971515
Track Roller 31971971515
Track Roller 71971971515
Track Roller 81971971515
Track Roller 91961962020
Track Shoes (Width)29292424
final drives
100
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering