Caterpillar 330FL TC

Caterpillar 330FL TC

Price
244,084 USD
Year
2018
Working hours
1864 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330FL TC
CategoryCrawler Excavators
Serial NumberHCK20141
Unit NumberM460541
Catalog NumberCU4395880
Manufacturing Year2018
Hours1864 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax244,084 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationCAT CERTIFIED USED
330F L STANDARD ARRANGEMENT
ACCUMULATOR WITH CRN
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
BOOM, 6.15M (20'2") REACH
C7.1 ENGINE
CAB-ROPS,70/30,W/VNDL G-BOSS
CAMERA,REAR VIEW,MIRRORS RH
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
COMBINED CIR STP PKG
CONTROL, FINE SWING
COUNTERWEIGHT,5.8MT 12,790LB
COUPLER LINES, REACH BOOM
COUPLER, HYDRAULIC PIN GRABBER
COVER, FENDER
COVER, UPPER, STANDARD
CTRL,CAT PIN GRAB COUPLER ANSI
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
FRONT LINES, PGC
GUARD, BOTTOM HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING,SEGMENTED
GUARD, TRACK MOTOR HD
HATCH, OPENABLE ROOF (DUAL)
JOYSTICK, THUMB WHEEL
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
LINES, BDRV (TCS20)
LINES, BOOM-UP (STD)
LINES, CONNECTOR, PIN GRABBER
LINES, CYLINDER
LINES, PILOT STICK IN, TCS20
LINES, PILOT TRAVEL, STP
LINES,SDRB (STD/PGQC)
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
LINKAGE, BKT-CB2 W/LIFT
MACHINE CONTROLLER TCS
MAT, FLOOR, RH PEDAL
MIRROR, W/O GUARD
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PIN GROUP, SPARE
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH BOOM HD PKG
SEAT BELT, 51MM (2")
SEAT,H-BACK,HEATER,S/AIR,COOL
STARTING, COLD WEATHER
STICK, R10'6" (CB2) HD
SUN SCREEN (70/30)
TERMINALS, JUMP START
TRACK, 31" TG (GLT)
TRAVEL MOTOR,BIO OIL CAPABLE
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC, TCS
WASHER, WINDSHIELD UPPER
WIPER-RADIAL,70/30 W/O LOWER
HEATER, ENGINE COOLANT (120V)
HOT LIST PRICING
1423/03/26/20
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationCAT CERTIFIED USED
330F L STANDARD ARRANGEMENT
ACCUMULATOR WITH CRN
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
BOOM, 6.15M (20'2") REACH
C7.1 ENGINE
CAB-ROPS,70/30,W/VNDL G-BOSS
CAMERA,REAR VIEW,MIRRORS RH
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
COMBINED CIR STP PKG
CONTROL, FINE SWING
COUNTERWEIGHT,5.8MT 12,790LB
COUPLER LINES, REACH BOOM
COUPLER, HYDRAULIC PIN GRABBER
COVER, FENDER
COVER, UPPER, STANDARD
CTRL,CAT PIN GRAB COUPLER ANSI
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
FRONT LINES, PGC
GUARD, BOTTOM HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING,SEGMENTED
GUARD, TRACK MOTOR HD
HATCH, OPENABLE ROOF (DUAL)
JOYSTICK, THUMB WHEEL
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
LINES, BDRV (TCS20)
LINES, BOOM-UP (STD)
LINES, CONNECTOR, PIN GRABBER
LINES, CYLINDER
LINES, PILOT STICK IN, TCS20
LINES, PILOT TRAVEL, STP
LINES,SDRB (STD/PGQC)
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
LINKAGE, BKT-CB2 W/LIFT
MACHINE CONTROLLER TCS
MAT, FLOOR, RH PEDAL
MIRROR, W/O GUARD
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PIN GROUP, SPARE
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH BOOM HD PKG
SEAT BELT, 51MM (2")
SEAT,H-BACK,HEATER,S/AIR,COOL
STARTING, COLD WEATHER
STICK, R10'6" (CB2) HD
SUN SCREEN (70/30)
TERMINALS, JUMP START
TRACK, 31" TG (GLT)
TRAVEL MOTOR,BIO OIL CAPABLE
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC, TCS
WASHER, WINDSHIELD UPPER
WIPER-RADIAL,70/30 W/O LOWER
HEATER, ENGINE COOLANT (120V)
HOT LIST PRICING
1423/03/26/20
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • FairNormal wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • FairToo cold to test
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Ok
  • Ok
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone