Quick Search

Caterpillar 305 CRCB

Caterpillar 305 CRCB

Year
2022
Working hours
425 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Billings, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCaterpillar 305 CRCB
CategoryCrawler Excavators
Serial Number5G500267
Unit Number23G0302
Catalog Number10046201
Year2022
Hours425 h
CountryUnited States
LocationBillings, United States
Pricing
Price Excluding Tax92,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationSHIPPING/STORAGE PROTECTION
LANE 3 ORDER
LINES, STICK
SERIALIZED TECHNICAL MEDIA KIT
*ALARM, TRAVEL
*BOOM, SWING
NO RADIO
*LINKAGE BUCKET W/LIFTING EYE
CAT KEY, WITH PASSCODE OPTION
PACKING, LAST MILE PROGRAM
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*SOFTWARE, 2 WAY CONTROL
*SOFTWARE, CODED START
*ENGINE, EPA TIER 4 FINAL
ATHENS DEALER PDI & FUEL
TRACK, 16", RUBBER BELT
BLADE, ANGLE, BOCE
MONITOR NEXT GEN, NO CAMERA
LINES, QC, LNG STK, 3 LINE
CONTROL, QC, 3 LINE
BUCKET
WATER JACKET HEATER, 120V
INSTRUCTIONS, ANSI
STICK, LONG, 1- AUX, ANGLE BLD
MIRROR, CAB, RIGHT
*305 07A CR MINI EXCAVATOR
*ELECTRICAL ARR, C1.7 HRC
*HYDRAULIC OIL
*HOLDER, GREASE GUN
REAR MIRROR, CAB
BELT, SEAT, 3" RETRACTABLE
*CAB, WITH HEAT AND A/C
*FUEL-BULK
COUPLER, PG, HYDR.D.LOCK, 5-6T
PRODUCT LINK, CELLULAR PL243
COUNTERWEIGHT, EXTRA, 530LBS
LIGHTS, STANDARD
ENG SN J4N01395 MSO AKSNH
LINES, BOOM
Operator's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering